HUBBELL POWER SYSTEMS
Image of ATT2C247 Tee, Aluminum Bolted
*Representative image
Image of ATT2C247 Tee, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of ATT2C247 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATT2C247

Aluminum alloy, tubing to double cable, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex-stops for one wrench installation. Contact sealent recommended.

  • Tee, Aluminum Bolted, Tube to Two Cables, 2 1/2" IPS/EHIPS to 0.563-0.744" diameter double cable taps
  • Material: Castings - 356-T6 aluminum alloy, Hardware - aluminum alloy.

General

Catalog Number

ATT2C247

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

1 Tube to 2 Cables

Type

Tee, Bolted

UPC

096359348559

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.116 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19

Conductor Diameter (Tap) - Maximum

0.744 in

Conductor Diameter (Tap) - Minimum

0.563 in

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0