HUBBELL POWER SYSTEMS
Image of ATTF24401 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATTF24401

Aluminum alloy, tube to flat, tee for connecting aluminum tubing to aluminum or copper flat pad combinations. Flat pads have contact surface on one side. Contact sealant is recommended.

  • Tube to Flat, 2-1/2 IPS/EHIPS Main to 4 in, 4 hole Flat Tap
  • Material: Castings- Aluminum Alloy Clamping Hardware- Aluminum Alloy"

General

Catalog Number

ATTF24401

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Bolted

UPC

096359288893

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.842 lb

Width - Flat Bar Tap

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4