HUBBELL POWER SYSTEMS
Image of ATTH1212 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATTH1212

Aluminum alloy, tubing to tubing, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tubing to tubing, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Tubing Main to Tubing Tap, Tubing Main-IPS/EHIPS-3-1/2”, Tubing Tap-IPS/EHIPS -3-1/2”
  • Material: Castings- Aluminum Alloy, Clamping Hardware- Aluminum Alloy"

General

Catalog Number

ATTH1212

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359288992

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.548 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0