HUBBELL POWER SYSTEMS
Image of ATTH2020 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATTH2020

Aluminum alloy, tubing to tubing, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Tubing Main to Tubing Tap, Tubing Main-IPS/EHIPS-4”, Tubing Tap-IPS/EHIPS -3-1/2”
  • Material: Castings- Aluminum Alloy, Clamping Hardware- Aluminum Alloy"

General

Catalog Number

ATTH2020

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359289043

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

4.313 in x 7.938 in x 1.25 in

Height

1.25 in

Length

4.313 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.43 lb

Width

7.938 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

432