HUBBELL POWER SYSTEMS
Image of ATCC1311 Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATCC1311

Aluminum alloy, cable to cable tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, cable to cable tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Tee, Aluminum Bolted, Cable to Cable
  • MAIN: 715.5-1113 MCM ACSR (1.081-1.293 in. dia.), TAP: 556.5-795 MCM ACSR (0.870-1.108 inch dia.)
  • Castings are 356-T6 Aluminum Alloy
  • Clamping Hardware is Aluminum Alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Cable contact inhibitor is recommended

General

Catalog Number

ATCC1311

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359286745

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.274 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61

Conductor Diameter (Main) - Maximum

1.108 in

Conductor Diameter (Main) - Minimum

0.87 in

Conductor Diameter (Main) Range

0.87 - 1.108

Conductor Diameter (Tap) - Maximum

0.893 in

Conductor Diameter (Tap) - Minimum

0.681 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0