HUBBELL POWER SYSTEMS
Image of ORT2118 Tee, Aluminum Compression

Tee, Aluminum Compression

Brand: ANDERSON

Catalog ID: ORT2118

"Tee-Taps,Aluminum Compression,Open Run Cable to Cable, For ACSR,AAC,AAAC,ACAR, 1.331" - 1.425" Main to Tap 1.331" - 1.425""

  • "To have the pad rotated 90 degrees, add '90' to The end of the catalog ex: ORT211890
  • Tees are EHV rated where conductor dia. is 1" or larger"

General

Catalog Number

ORT2118

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Aluminum Compression

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Run Length before Compression

24.6 in

Weight

8.8 lb

Width - Flat Bar Tap

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

AAC-Cowslip-2000-91

Conductor Diameter (Main) - Maximum

1.71 in

Conductor Diameter (Main) - Minimum

1.616 in

Conductor Diameter (Main) Range

1.616 - 1.71

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4