
Brand: ANDERSON
Catalog ID: ORT221413
Tee-Taps Aluminum Compression are used for Open Run Cable to Cable.
Catalog Number
ORT221413
Material
Aluminum
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Aluminum Compression
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Run Length before Compression
18.6 in
Tap Length before Compression
6.2 in
Weight
3.87 lb
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61
Conductor Diameter (Main) - Maximum
1.235 in
Conductor Diameter (Main) - Minimum
1.141 in
Conductor Diameter (Main) Range
1.141 - 1.235
Conductor Diameter (Tap) - Maximum
1.14 in
Conductor Diameter (Tap) - Minimum
1.046 in
Conductor Diameter (Tap) Range
1.046 - 1.14
Conductor Type
Number of Ground Braid Lug Holes
0