
Brand: FARGO
Catalog ID: ORT221414
Tee-Taps Aluminum Compression are used for Open Run Cable to Cable.
Catalog Number
ORT221414
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Aluminum Compression
UPC
096359465652
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Run Length before Compression
18.6 in
Tap Length before Compression
6.7 in
Weight
4.1 lb
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61
Conductor Diameter (Main) - Maximum
1.235 in
Conductor Diameter (Main) - Minimum
1.141 in
Conductor Diameter (Main) Range
1.141 - 1.235
Conductor Diameter (Tap) - Maximum
1.235 in
Conductor Diameter (Tap) - Minimum
1.141 in
Conductor Diameter (Tap) Range
1.141 - 1.235
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Pallet Quantity
60