



Brand: ANDERSON
Catalog ID: WTT2153420
Catalog Number
WTT2153420
Material
Aluminum
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Product Type
1 Tube to 2 Tubes
Type
Weldment Tees
UPC
096359343486
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.548 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Ground Braid Lug Holes
0