



Brand: ANDERSON
Catalog ID: WTTFR1024C
Catalog Number
WTTFR1024C
Material
Aluminum
Material Type
Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Tee, Aluminum Weldment
UPC
096359343868
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.784 lb
Width - Flat Bar Tap
3 in
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter (Main) - Maximum
1.9 in
Conductor Diameter (Main) - Minimum
1.315 in
Conductor Diameter (Main) Range
1.315 - 1.9
Conductor Type
Aluminum Bus
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
1890