HUBBELL POWER SYSTEMS
Image of WTTFR1024D Tee, Aluminum Weldment

Tee, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WTTFR1024D

Aluminum alloy weldment range taking tee for connecting aluminum tubing main to flat bar. Tongue holes have NEMA spacing. Contact surfaces on both sides of tongue. Contact sealant is recommended for pads after welding. To obtain 90 degree transverse type, add 90 to catalog number. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy weldment range taking tee for connecting aluminum tubing main to flat bar. Tongue holes have NEMA spacing. Contact surfaces on both sides of tongue. Contact sealant is recommended for pads after welding. To obtain 90 degree transverse type, add 90 to catalog number. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Range taking tee for connecting auminum tubing main to flat bar
  • Contact surfaces on both sides of tongue
  • Contact sealant is recommended for pads after welding
  • To obtain 90 degree transverse type, add 90 to catalog number. Example: WTTFR06B290"

General

Catalog Number

WTTFR1024D

Material

Aluminum

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Aluminum Weldment

UPC

096359343882

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.833 lb

Width - Flat Bar Tap

4 in

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Main) - Maximum

1.9 in

Conductor Diameter (Main) - Minimum

1.315 in

Conductor Diameter (Main) Range

1.315 - 1.9

Conductor Type

Aluminum Bus

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

1600