
Brand: ANDERSON
Catalog ID: TTC820025
Bronze alloy tee for connecting copper tubing main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All cable taps furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.
Catalog Number
TTC820025
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359332794
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.704 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter (Tap) - Maximum
0.575 in
Conductor Diameter (Tap) - Minimum
0.204 in
Conductor Type
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0