HUBBELL POWER SYSTEMS
Tee, Bronze Bolted, Tubing Main to Flat Bar Tap
Image of TTF10301 Tee, Bronze Bolted, Tubing Main to Flat Bar Tap
Image of TTF10301 Tee, Bronze Bolted, Tubing Main to Flat Bar Tap
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Tee, Bronze Bolted, Tubing Main to Flat Bar Tap

Brand: ANDERSON

Catalog ID: TTF10301

Bronze alloy, tube to flat tee, for connecting copper tubing main to copper flat. Pads have contact surface on one side. NEMA hole spacing is standard. Material: Castings- Bronze Alloy, Clamping Hardware-Silicon Bronze or Stainless Steel".

  • "Tee for Connecting copper tubing main to copper flat
  • Standard NEMA hole spacing
  • pads have contact surface on one side"

General

Catalog Number

TTF10301

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Product Type

1 Tube to Flat

Type

Tee, Bolted

UPC

096359332954

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.92 lb

Width - Flat Bar Tap

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4