HUBBELL POWER SYSTEMS
Tee, Bronze Bolted, Tubing Main to Tubing Tap
Image of TTH1412 Tee, Bronze Bolted, Tubing Main to Tubing Tap
Image of TTH1412 Tee, Bronze Bolted, Tubing Main to Tubing Tap
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Tee, Bronze Bolted, Tubing Main to Tubing Tap

Brand: ANDERSON

Catalog ID: TTH1412

Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.

  • "Tee for Connecting Copper Tubing Main to Copper Tubing Tap
  • Clamping bolts have hex-stops for one-wrench installation

General

Catalog Number

TTH1412

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

1 Tube to 1 Tube

Type

Tee, Bolted

UPC

096359333203

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.86 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0