Brand: ANDERSON
Catalog ID: TTH3020
Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.
Catalog Number
TTH3020
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359333333
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
13.72 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer