


Brand: ANDERSON
Catalog ID: TTH4024
Catalog Number
TTH4024
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Product Type
1 Tube to 1 Tube
Type
Tee, Bolted
UPC
096359352808
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
19.6 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Ground Braid Lug Holes
0