HUBBELL POWER SYSTEMS
Tee, Bronze Bolted, Tubing Main to Two Cable Tap
Image of TT2C20080 Tee, Bronze Bolted, Tubing Main to Two Cable Tap

Tee, Bronze Bolted, Tubing Main to Two Cable Tap

Brand: ANDERSON

Catalog ID: TT2C20080

Bronze alloy tee for connecting copper tubing main to two copper cable taps. Clamping bolts have hex-stops for one-wrench installation. All cable taps furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

Bronze alloy tee for connecting copper tubing main to two copper cable taps. Clamping bolts have hex-stops for one-wrench installation. All cable taps furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

  • "Tee for Connecting Copper Tubing Main to Two Copper Cable Taps
  • All cable taps furnished with reversible cable caps
  • hex-stops for one-wrench installation"

General

Catalog Number

TT2C20080

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359352402

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

10.094 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Tap) - Maximum

1.031 in

Conductor Diameter (Tap) - Minimum

0.365 in

Conductor Type

  • Copper Bus
  • Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

168