


Brand: ANDERSON
Catalog ID: TT2C24080
Catalog Number
TT2C24080
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Product Type
1 Tube to 2 Tubes
Type
Tee, Bolted
UPC
096359332473
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
9.506 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter (Tap) - Maximum
1.031 in
Conductor Diameter (Tap) - Minimum
0.365 in
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Number of Ground Braid Lug Holes
0