
Brand: ANDERSON
Catalog ID: TT2C24150
Catalog Number
TT2C24150
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359352419
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
15.386 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter (Tap) - Maximum
1.412 in
Conductor Diameter (Tap) - Minimum
0.574 in
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0