
Brand: ANDERSON
Catalog ID: TCC8100100
Catalog Number
TCC8100100
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359331056
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
3.5 in x 6.5 in x 2.875 in
Height
2.875 in
Length
3.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5.42 lb
Width
6.5 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.46 in
Conductor Diameter (Main) - Maximum
1.152 in
Conductor Diameter (Main) - Minimum
0.46 in
Conductor Diameter (Main) Range
0.46 - 1.152
Conductor Diameter (Tap) - Maximum
1.152 in
Conductor Diameter (Tap) - Minimum
0.46 in
Conductor Diameter Range
0.46 - 1.152
Conductor Type
Copper
Number of Ground Braid Lug Holes
0
Pallet Quantity
252