
Brand: ANDERSON
Catalog ID: TCC8150025
Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.
Catalog Number
TCC8150025
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359331070
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.606 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.412 in
Conductor Diameter - Minimum
0.574 in
Conductor Diameter (Main) - Maximum
1.412 in
Conductor Diameter (Main) - Minimum
0.574 in
Conductor Diameter (Main) Range
0.574 - 1.412
Conductor Diameter (Tap) - Maximum
0.575 in
Conductor Diameter (Tap) - Minimum
0.204 in
Conductor Diameter Range
0.574 - 1.412
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Pallet Quantity
378