
Brand: ANDERSON
Catalog ID: TCC8100050
Catalog Number
TCC8100050
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359331049
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.92 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.46 in
Conductor Diameter (Main) - Maximum
1.152 in
Conductor Diameter (Main) - Minimum
0.46 in
Conductor Diameter (Main) Range
0.46 - 1.152
Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Diameter Range
0.46 - 1.152
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0