


Brand: ANDERSON
Catalog ID: TCC4025050
Catalog Number
TCC4025050
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Product Type
1 Cable to 1 Cable
Type
Tee, Bolted
UPC
096359330851
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.372 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter (Main) - Maximum
0.575 in
Conductor Diameter (Main) - Minimum
0.204 in
Conductor Diameter (Main) Range
0.204 - 0.575
Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Diameter Range
0.204 - 0.575
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Number of Ground Braid Lug Holes
0
Pallet Quantity
900