
Brand: ANDERSON
Catalog ID: BCTCF050B2
Catalog Number
BCTCF050B2
EU RoHS Indicator
Material
Copper
Material Type
Non-Standard
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Tee, Copper Compression
UPC
096359291558
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5.096 lb
Width - Flat Bar Tap
2 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter (Main) - Maximum
0.813 in
Conductor Diameter (Main) - Minimum
0.813 in
Conductor Diameter (Main) Range
0.813 - 0.813
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2