HUBBELL POWER SYSTEMS
Image of BCTCF050C Tee Copper Compression
Image of BCTCF050C Tee Copper Compression
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Tee Copper Compression

Brand: ANDERSON

Catalog ID: BCTCF050C

Copper compression tee for connecting a continuous copper cable to flat pad. Pad holes have NEMA spacing with contatc surfaces on both sides.

  • Open Run Tee Cable to Flat, 0.813 Main to 3 in, 4 hole Flat Tap
  • Material: Copper

General

Catalog Number

BCTCF050C

Material

Copper

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Copper Compression

UPC

096359349198

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

5.292 lb

Width - Flat Bar Tap

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Main) - Maximum

0.813 in

Conductor Diameter (Main) - Minimum

0.813 in

Conductor Diameter (Main) Range

0.813 - 0.813

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4