HUBBELL POWER SYSTEMS
Image of BCTCF100C Tee Copper Compression

Tee Copper Compression

Brand: ANDERSON

Catalog ID: BCTCF100C

"Terminal, Aluminum Bolted, Straight, Cable to 2 Hole Flat, Cable Dia. Range 0.870"-1.108" For AAC, ACSR, Material: Aluminum alloy".

"Terminal, Aluminum Bolted, Straight, Cable to 2 Hole Flat, Cable Dia. Range 0.870"-1.108" For AAC, ACSR, Material: Aluminum alloy".

  • Open Run Tee Cable to Flat, 1.152 Main to 3 in, 4 hole Flat Tap
  • Material: Copper

General

Catalog Number

BCTCF100C

EU RoHS Indicator

No

Material

Copper

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Copper Compression

UPC

096359349211

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

7.84 lb

Width - Flat Bar Tap

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Main) - Maximum

1.152 in

Conductor Diameter (Main) - Minimum

1.152 in

Conductor Diameter (Main) Range

1.152 - 1.152

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4