HUBBELL POWER SYSTEMS
Image of ORT2119 Tee Tap, Aluminum Compression

Tee Tap, Aluminum Compression

Brand: ANDERSON

Catalog ID: ORT2119

Tee-Taps,Aluminum Compression,Open Run Cable to Cable, For ACSR,AAC,AAAC,ACAR

Tee-Taps Aluminum Compression are used for Open Run Cable to Cable.

  • "To have the pad rotated 90 degrees, add '90' to The end of the catalog ex: ORT211990
  • Tees are EHV rated where conductor dia. is 1" or larger"

General

Catalog Number

ORT2119

EU RoHS Indicator

No

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Aluminum Compression

UPC

096359470403

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Run Length before Compression

25.8 in

Weight

14.7 lb

Width - Flat Bar Tap

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Sagebrush-2250-91

Conductor Diameter (Main) - Maximum

1.805 in

Conductor Diameter (Main) - Minimum

1.711 in

Conductor Diameter (Main) Range

1.711 - 1.805

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

60