HUBBELL POWER SYSTEMS
Image of C4031022 Telescoping Disconnect Stick 35 ft (10.6 m) Maximum Length
* Representative image
Image of C4031022 Telescoping Disconnect Stick 35 ft (10.6 m) Maximum Length
Buy America(n) Qualified

Telescoping Disconnect Stick 35 ft (10.6 m) Maximum Length

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4031022

TELESCOPING TOOL, 35', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Product details

General

Catalog Number

C4031022

Duty

Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6215 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359018766

Dimensions

Diameter

2.5 in

Dimensions

72.25 in x 4.38 in x 4.38 in

Dimensions Metric

183.5 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

72.25 in

Length - Retracted

5.5 ft

Length - Retracted Metric

1.6 m

Length Metric

183.5 mm

Lengths - Extended

  • 22 ft
  • 26 ft
  • 30.5 ft
  • 35 ft

Mounting Bolt Spacing

09635901876

Weight

11 lb

WeightMetric

5 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Resources and downloads