HUBBELL POWER SYSTEMS
Telescoping Disconnect Stick 8 ft (2.4 m) (1.9 m) Maximum Length
Image of C4031023 Telescoping Disconnect Stick 8 ft (2.4 m) (1.9 m) Maximum Length

Telescoping Disconnect Stick 8 ft (2.4 m) (1.9 m) Maximum Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031023

TELESCOPING TOOL, 8', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place

General

Catalog Number

C4031023

Duty

Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6434 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359018810

Dimensions

Diameter

1.25 in

Dimensions

59 in x 4.38 in x 4.38 in

Dimensions Metric

1499 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

59 in

Length - Retracted

4.75 ft

Length - Retracted Metric

1.4 m

Length Metric

1499 mm

Lengths - Extended

8 ft

Mounting Bolt Spacing

09635901881

Weight

4.3 lb

Weight Metric

2 kg

Width

4.38 in

Width Metric

111 mm

Electrical Ratings

Duty

Standard Duty

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1