HUBBELL POWER SYSTEMS
Image of PSC6010343 Temporary Cutout 15kV Solid Blade Style
Image of PSC6010343 Temporary Cutout 15kV Solid Blade Style
Buy America(n) Qualified

Temporary Cutout 15kV Solid Blade Style

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC6010343

CUTOUT,TEMPORARY 15kV POLY SOLID BLADE, To provide fuse protection during live-line maintenance, the temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick. Bronze stud at lower end accepts clamp on temporary tap jumper. Orange 1.25"-diameter Epoxiglas ™ member fitted with two EPDM-rubber storm skirts serves as the cutout bushing. Cutout hot parts are identical to Type C cutouts: Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze. Fusetube should be fitted with fuselink rated no larger than 100 amps.

  • To provide fuse protection during live-line maintenance, temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick
  • Brass stud at lower end accepts clamp on temporary tap jumper
  • Insulated bushing and hot parts are from Chance Type C-Polymer cutouts
  • Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze
  • Fusetube must be fitted with fuselink rated no larger than 100 amps
  • Available in ratings for 15kV and 27kV systems
  • Tools come with or without a pivot-lever closing device
  • 250 in.-lb. torque for clamp eyescrew
  • Includes tap stud with 1/2" diameter

NA/

Product details

General

Catalog Number

PSC6010343

EU RoHS Indicator

No

Style

300 Amp Solid Blade

UPC

096359391531

Dimensions

Weight

11.5 lb

WeightMetric

5.2 kg

Electrical Ratings

Amperage Rating

300

Voltage - Maximum

15 kV

Voltage Rating

15000 V

Conductor Related

Conductor Diameter (Main) - Maximum

1.16 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

32

Resources and downloads

Specifications

Sales Drawings