HUBBELL POWER SYSTEMS
Temporary Grounding Storage Bag, 28 in (711 mm) L X 12 in (304 mm) W X 15 in (381 mm) D
Image of T6000865 Temporary Grounding Storage Bag, 28 in (711 mm) L X 12 in (304 mm) W X 15 in (381 mm) D

Temporary Grounding Storage Bag, 28 in (711 mm) L X 12 in (304 mm) W X 15 in (381 mm) D

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000865

Easy-to-see, bright-yellow protective bag is made of double vinyl-laminated open-weave nylon cloth…lightweight and durable with nylon stitching throughout. Plywood bottom is covered inside and out with metal skids on bottom of bag. Full-separating closure constructed with heavy-duty snaps and heavy webbing handles.

  • Made of double vinyl-laminated open weave nylon cloth
  • Lightweight and durable
  • Heavy duty snaps

General

Catalog Number

T6000865

EU RoHS Indicator

No

Type

Container

UPC

096359061205

Dimensions

Weight

3.92 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10