
Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC6010348
NA/
Catalog Number
PSC6010348
EU RoHS Indicator
Product Type
Temporary Load Disconnect Tools
Style
Load Disconnect
UPC
096359395645
Weight
31 lb
Weight Metric
14 kg
Amperage Rating
300
Voltage - Maximum
27 kV
Voltage Rating
27000 V
Conductor Diameter (Main) - Maximum
1.16 in
EU RoHS Indicator
Carton Quantity
1
Pallet Quantity
8