
Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC6010347
NA/
Catalog Number
PSC6010347
EU RoHS Indicator
No
Style
Load Disconnect
UPC
096359395638
Weight
30.3 lb
Weight Metric
13.7 kg
Amperage Rating
300
Voltage - Maximum
15 kV
Voltage Rating
15000 V
Conductor Diameter (Main) - Maximum
1.16 in
EU RoHS Indicator
No
Pallet Quantity
8