HUBBELL POWER SYSTEMS
Image of C4000575 Tension Puller 69 kV, 66-76 in (1,676-1,930 mm) Range

Tension Puller 69 kV, 66-76 in (1,676-1,930 mm) Range

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000575

The Hotstick Tension Puller is equipped with rings so that it can be handled and operated with the Grip-All Clampstick or with rubber gloves. Both models feature a hook on each end that is non-swiveling for positive hotstick operation and has a spring-loaded gate which will rotate 135 degrees left or right from closed position. For operational ease the selector lever on the ratchet wrench of these two models has been made larger to accommodate hotsticks.

  • Equipped with rings for handling and operation with the Chance Grip-All Clampstick or with rubber gloves
  • Non-swiveling hook on each end for positive hotstick operation
  • Spring-loaded gate rotates 135° left or right from closed position
  • Large, ratchet wrench selector lever easily accommodates hotsticks

General

Catalog Number

C4000575

EU RoHS Indicator

Style

69 kV Puller

UPC

096359016663

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Dimensions

Dimensions

78.0 in x 21.25 in x 3.25 in

Dimensions Metric

1,981 mm x 540 mm x 83 mm

Height

3.25 in

Height Metric

83 mm

Length

78 in

Length Metric

1,981 mm

Weight

22.35 lb

Weight Metric

10.1 kg

Width

21.25 in

Width Metric

540 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Logistics

Pallet Quantity

18