Brand: Chance Lineman Tools & Equipment
Catalog ID: C4000573
Catalog Number
C4000573
EU RoHS Indicator
No
Style
Hook Assembly
UPC
096359016649
Dimensions
7 in x 7 in x 5 in
Dimensions Metric
17.8 mm x 17.8 mm x 12.7 mm
Height
5 in
Height Metric
12.7 mm
Length
7 in
Length Metric
17.8 mm
Weight
1.83 lb
WeightMetric
0.8 kg
Width
7 in
WidthMetric
17.8 mm
Buy America(n) Qualified
Contact Manufacturer