HUBBELL POWER SYSTEMS
Image of A2CF11C Terminal, Aluminum Bolted
Image of A2CF11C Terminal, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+3
Image of A2CF11C Terminal, Aluminum Bolted

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: A2CF11C

Bolted aluminum alloy straight terminal for connecting two aluminum cables to aluminum or copper flat pad combinations.

  • NEMA C 4-Hole flat terminal
  • Cable Diameter Range: 0.870 - 1.108 inches
  • Conductor Ranges: 600 - 900 MCM AAC and 556 - 795 ACSR
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Side formed tongues are standard to allow clearance for flush mounting. 45° and 90° angled tongues may be obtained by specifying desired angle in the catalog number along with which pad contact surface ("X" or "Y") should be machined. Example: A2CF11CY90
  • To obtain cable grooves coated with a petroleum base sealant, add "XB" suffix to catalog number. Example: A2CF15DY90XB
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.

General

Catalog Number

A2CF11C

EU RoHS Indicator

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359278269

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.96 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61

Conductor Diameter - Maximum

1.108 in

Conductor Diameter - Minimum

0.87 in

Conductor Diameter Range

0.87 - 1.108

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

540