HUBBELL POWER SYSTEMS
Image of A2CF13C Terminal, Aluminum Bolted

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: A2CF13C

Bolted aluminum alloy straight terminal for connecting two aluminum cables to aluminum or copper flat pad combinations.

Bolted aluminum alloy straight terminal for connecting two aluminum cables to aluminum or copper flat pad combinations.

  • NEMA C 4-Hole flat terminal
  • Cable Diameter Range: 1.081-1.293 inches
  • Conductor Ranges: 900 - 1250 MCM AAC and 715 - 1113 ACSR
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Side formed tongues are standard to allow clearance for flush mounting. 45° and 90° angled tongues may be obtained by specifying desired angle in the catalog number along with which pad contact surface ("X" or "Y") should be machined. Example: A2CF11CY90
  • To obtain cable grooves coated with a petroleum base sealant, add "XB" suffix to catalog number. Example: A2CF15DY90XB
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.

General

Catalog Number

A2CF13C

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359278313

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.45 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Redwing-715.5-30/19;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61

Conductor Diameter - Maximum

1.293 in

Conductor Diameter - Minimum

1.081 in

Conductor Diameter Range

1.081 - 1.293

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

432