HUBBELL POWER SYSTEMS
Image of A2CF16C Terminal, Aluminum Bolted

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: A2CF16C

Bolted aluminum alloy straight terminal for connecting two aluminum cables to aluminum or copper flat pad combinations.

  • NEMA C 4-Hole flat terminal
  • Cable Diameter Range: 1.382-1.632 inches
  • Conductor Ranges: 1500 - 2000 MCM AAC and 1272 - 1780 ACSR
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Side formed tongues are standard to allow clearance for flush mounting. 45° and 90° angled tongues may be obtained by specifying desired angle in the catalog number along with which pad contact surface ("X" or "Y") should be machined. Example: A2CF11CY90
  • To obtain cable grooves coated with a petroleum base sealant, add "XB" suffix to catalog number. Example: A2CF15DY90XB
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.

General

Catalog Number

A2CF16C

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359347200

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.94 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91

Conductor Diameter - Maximum

1.632 in

Conductor Diameter - Minimum

1.382 in

Conductor Diameter Range

1.382 - 1.632

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

216