
Brand: ANDERSON
Catalog ID: A2CF6C
Bolted aluminum alloy straight terminal for connecting two aluminum cables to aluminum or copper flat pad combinations.
Catalog Number
A2CF6C
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359278481
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.283 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.232 in
Conductor Diameter Range
0.232 - 0.575
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
324