HUBBELL POWER SYSTEMS
Image of ASTF06B2 Terminal, Aluminum Bolted
*Representative image
Image of ASTF06B2 Terminal, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of ASTF06B2 Terminal, Aluminum Bolted

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTF06B2

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

  • Bolted tube to flat
  • Tube size 3/4" IPS pad: 2-hole, 2 in
  • Material: Castings-Aluminum alloy, Factory formed laminated shunts-Aluminum, Clamping hardware-Aluminum alloy

General

Catalog Number

ASTF06B2

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Pad Holes

2

Type

Bolted Lugs & Terminals

UPC

096359285717

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

3/4 in

Weight

1.176 lb

Width - Pad

2 in

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Bolt Holes

2

Number of Pad Holes

2