HUBBELL POWER SYSTEMS
Image of ASTF06B2CF Terminal, Aluminum Bolted
*Representative image
Image of ASTF06B2CF Terminal, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of ASTF06B2CF Terminal, Aluminum Bolted

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTF06B2CF

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

  • Bolted tube to flat
  • Tube size 3/4" IPS, Centerformed Pad: 2-hole, 2 in
  • Material: Castings-Aluminum alloy, Factory formed laminated shunts-Aluminum, Clamping hardware-Aluminum alloy

General

Catalog Number

ASTF06B2CF

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Pad Holes

2

Type

Bolted Lugs & Terminals

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

3/4 in

Weight

1.2 lb

Width - Pad

2 in

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Pad Holes

2