Brand: ANDERSON
Catalog ID: ACF9B2
Catalog Number
ACF9B2
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Standard
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Bolted Lugs & Terminals
UPC
096359279990
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
2.688 in x 6.5 in x 1.313 in
Height
1.313 in
Length
2.688 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.198 lb
Width
6.5 in
Width - Pad
2 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37
Conductor Diameter - Maximum
0.893 in
Conductor Diameter - Minimum
0.681 in
Conductor Diameter Range
0.681 - 0.893
Conductor Type
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Pallet Quantity
1008