



Brand: ANDERSON
Catalog ID: ASTF20B2CF
Catalog Number
ASTF20B2CF
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Pad Holes
2
Type
Bolted Lugs & Terminals
UPC
096359285960
Angle - Pad
180 °
Diameter - Rod / Tube
2 in
Weight
2.058 lb
Width - Pad
2 in
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Pad Holes
2