
Brand: ANDERSON
Catalog ID: ASTF20D
Catalog Number
ASTF20D
EU RoHS Indicator
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359286035
Angle - Pad
180 °
Diameter - Rod / Tube
2 in
Weight
2.352 lb
Width - Pad
4 in
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Number of Bolt Holes
4
Number of Pad Holes
4