



Brand: ANDERSON
Catalog ID: ASTF20DCF
Catalog Number
ASTF20DCF
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359286059
Angle - Pad
180 °
Diameter - Rod / Tube
2 in
Weight
2.45 lb
Width - Pad
4 in
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Pad Holes
4