
Brand: ANDERSON
Catalog ID: ASTF30D
Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.
Catalog Number
ASTF30D
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359286226
Angle - Pad
180 °
Diameter - Rod / Tube
3 in
Weight
4.606 lb
Width - Pad
4 in
Conductor Type
Aluminum Bus
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Pad Holes
4