
Brand: ANDERSON
Catalog ID: ASTF30DCF
Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.
Catalog Number
ASTF30DCF
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359286233
Angle - Pad
180 °
Diameter - Rod / Tube
3 in
Weight
4.704 lb
Width - Pad
4 in
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Pad Holes
4