HUBBELL POWER SYSTEMS
Image of ACF350C Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF350C

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA C 4-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.618-0.684 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

General

Catalog Number

ACF350C

EU RoHS Indicator

No

Material

Aluminum

Material Type

Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Cable to Flat

UPC

096359279433

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.784 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Tulip-336.1-19;AAC-Daffodil-350-19

Conductor Diameter - Maximum

0.684 in

Conductor Diameter - Minimum

0.618 in

Conductor Diameter Range

0.618 - 0.684

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

960