HUBBELL POWER SYSTEMS
Image of ACF400C Terminal, Aluminum Compression
Image of ACF400C Terminal, Aluminum Compression
play
play
+3
Image of ACF400C Terminal, Aluminum Compression
Buy America(n) Qualified

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF400C

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA C 4-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.666-0.741 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

Product details

General

Catalog Number

ACF400C

Material

Aluminum

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Cable to Flat

UPC

096359279501

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

3 in x 6.5 in x 0.516 in

Height

0.516 in

Length

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.68 lb

Width

6.5 in

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Brahma-203.2-16/19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19

Conductor Diameter - Maximum

0.741 in

Conductor Diameter - Minimum

0.666 in

Conductor Diameter Range

0.666 - 0.741

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

864

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship