HUBBELL POWER SYSTEMS
Image of ACF475C Terminal, Aluminum Compression
Buy America(n) Qualified

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF475C

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA C 4-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.743-0.814 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

General

Catalog Number

ACF475C

EU RoHS Indicator

Material

Aluminum

Material Type

Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Cable to Flat

UPC

096359279570

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.078 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37

Conductor Diameter - Maximum

0.814 in

Conductor Diameter - Minimum

0.743 in

Conductor Diameter Range

0.743 - 0.814

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

504